Does Soil Type Matter?

Understanding soil and how it plays a part in installation torque and, ultimately, equipment selection for installing Chance® Instant Foundations®.

In short, soil type and strength matter a lot! In this article about installation requirements, I talk about equipment selection and torque, but soil is another key part of the equation. Instant Foundations are designed as a pole base support for any equipment that will require wiring, such as streetlights, transformers, EV chargers, and bollards.

READ PART 1 OF THIS ARTICLE

This is the Chance Soil Classification Table. It breaks down soil types into nine classes – Class 0 through Class 8. The installation requirements for steel screw-in foundations can be based on the soil class.

CLASS

Suitable for Instant Foundation Installation?

Common Soil-Type Description

Geological Soil Description

Typical Blow Count "N" Per ASTM-D 1586

0

No – do not use

Sound hard rock, unweathered

Granite, basalt, massive limestone

N.A.

1

Yes – but will likely require pre-drilling

Very dense and/or cemented sands; coarse gravel and cobbles

Caliche, (nitrate-bearing gravel/rock)

60-100+

2

Yes – but will likely require pre-drilling

Dense fine sands; very hard silts and clays (may be preloaded)

Basal till; boulder clay; caliche; weathered laminated rock

45-60

3

Yes – but will likely require pre-drilling

Dense sands and gravel; hard silts and clays

Glacial till; weathered shales, schist, gneiss and siltstone

35-50

4

Yes – but MAY require pre-drilling

Medium dense sand and gravel; very stiff to hard silts and clays

Glacial till; hardpan; marls

24-40

5

Yes

Medium dense coarse sands and sandy gravels; stiff to very stiff silts and clays

Saprolites, residual soils

14-25

6

Yes

Loose to medium dense fine to coarse sands to stiff silts and clays

Dense hydraulic fill; compacted fill; residual soils

7-14

7

Yes

Loose fine sands; Alluvium; loess; medium - stiff and varied clays; fill

Flood plain soils; lake clays; adobe; gumbo, fill

4-8

8

No – do not use

Peat, organic silts; inundated silts, fly ash very loose sands, very soft to soft clays

Miscellaneous fill, swamp marsh

0-5

Steel screw-in foundations are not suitable for Classes 0 and 8 soils. Class 0 soils are un-weathered, solid bedrock. Class 8 soils are very soft organic soils and very loose granular soils. However, Classes 1 through 7 soils are acceptable for steel screw-in foundations. Soil classes 1-3 are dense to very dense sands and gravel, or very-stiff to hard clay soils. They will likely require pre-drilling. Classes 4, 5, 6, and 7 are suitable for installing steel screw-in foundations, although in some cases Class 4 soils may also require pre-drilling.

The installation torque required to install a screw-in foundation can be estimated based on the soil type and class. The table below estimates the installation torque for a clay or silt fine grained soil based on the Chance soil class and the foundation length. Larger drive heads and installation machines are required to install screw-in foundations into very stiff and dense soils.

Clay and Silt
Length of Instant Foundation (ft) Installation Torque (ft-lb)
Soil Class 6-7 Soil Class 5 Soil Class 4
5 6,000 10,000 14,000
7 7,000 12,000 16,000
10 9,000 13,000 17,000

Similar to the Clay and Silt Table above, the table below estimates the installation torque for a sand or gravel coarse grained soil based on the Chance soil class and the foundation length. Larger drive heads and installation machines are required to install screw-in foundations into very stiff and dense soils.

 

Sand and Gravel
Length of Instant Foundation (ft) Installation Torque (ft-lb)
Soil Class 6-7 Soil Class 5 Soil Class 4
5 4,000 6,000 9,000
7 5,000 7,000 10,000
10 7,000 10,000 15,000

 

Please note both these tables are an estimate of the required installation torque. Actual torque values will vary.

Soil class is a key factor when selecting the proper drive head and installation equipment. If you have any questions, contact our team of experts at civilconstruction@hubbell.com.

VIDEO: How to Install

 



Recommended Posts

Pipe shaft helical pile being installed on lake shore

Helical Piles Support Custom Boathouse on Challenging Texas Shoreline

Continue Reading

Why Builders Are Turning to Helical Piles for Residential Construction

Continue Reading

Behavior of Square-Round Shaft Combination Helical Piles and Anchors

Continue Reading