It’s Ceiling Fan Season!
Spring signals ceiling fan season and it's time for your home to get a ceiling fan refresh. Here are some favorite ceiling fan styles from Progress Lighting along with tips for selecting your new fan.

Written by Progress Lighting on March 30, 2023
When was the last time you changed your ceiling fan? Spring signals the start of ceiling fan season, and it may be time for your ceiling fan to catch up with the current designs. Today's fans are functional and stylish, with fashionable elements that complement other accessories, contribute to your overall interior design, and even serve as the focal point of a room.
Our ceiling fans combine beautiful design with premium performance. From curved, carved, and sleek fan blades in a multitude of finishes to great-looking style that fits seamlessly into today's design trends, we're giving ceiling fans the attention they deserve. When selecting a fan, consider fan shape, blade features and finish to help you meet the room's design needs.
Our Freestone ceiling fan sports a wire-formed cage that adds a touch of casual style and five reversible plywood blades that offer a customizable option to complement the room's decor style. In addition, the light kit features a shatter-proof opal white shade for a soft glow and includes medium-based, energy-efficient LED lamps.
Introduce a rustic industrial style to your home with Bastrop, whose updated vintage styling comes from its wood tone and metal cage frame construction and curved fan blades that feature an interesting bend. A damp location rating makes Bastrop ideal for both indoor and covered outdoor use. Manvel offers modern elegance in a sleek form.
Manvel offers modern elegance in a sleek form. With a trio of hand-finished ABS blades delivering an expansive 60-inch sweep and an energy-efficient DC motor rated for indoor and outdoor applications, this ceiling fan is an ideal centerpiece for living rooms, great rooms, or an outdoor covered porch.
Form + function: our ceiling fans offer the best of both. Consider these factors when selecting your fan:
Size is important when selecting a ceiling fan. If a fan is too large, it can overwhelm the space. On the flip side, the airflow may be inadequate if the fan is too small. Here's how to size it right:
Whatever your style, we have ceiling fans that will meet your needs! Visit our website to browse our ceiling fan collections.
Sign me up to receive the latest posts from the Progress Lighting Blog to my email.