Ceiling Fan Size Guide: How Many Blades To Cool Your Space

Curious if the number of ceiling fan blades matters? Progress Lighting offers guidance on selecting the ideal blade count for cooling your area.

If you’re shopping for ceiling fans, you might wonder whether the number of ceiling fan blades makes a difference in cooling a room or outdoor space. Well, fans can't drop the air temperature; instead, they work by creating a wind chill effect. The number of blades on a ceiling fan determines how much wind is being moved at different speeds. Here’s more on how to select the right number of blades for your space.

Unique Style: Three-blade Fans and Fandeliers

Manvel_BLK_Caisson_Living_RS_daytime_on_WEB-1

A three-blade design can be a good choice if you're looking for a modern and elegant ceiling fan style. The appearance of three-blade ceiling fans is aerodynamic and sleek. Because the blades on these ceiling fans are dynamically balanced, they move faster, resulting in increased airflow and improved wind chill impact. A few to look at include our Manvel Collection, whose hand-finished, superior-construction ABS blades create a stylish look.  

Upshur_P250094-31M_Dtl_1_WEB

Our Upshur Collection features three hand-finished ABS blades in weathered wood that have a distinctive, angled design and are mounted directly to the flywheel to complete the fans' sleek, modern look.

Trevina IV Collection features three simple blades that complement the elegant and straightforward design of the motor housing. 

Trevina IV_Recessed_Arts_And_Crafts_Room_P250093-152-WB__P810035-028-CS_WEB

 

A relatively new concept in ceiling fan design, fandeliers, contain a trio of fan blades enclosed within a cage design. Fandeliers combine a ceiling fan's function with an overhead lighting fixture style. Our Briarwood Fandelier features a white-washed open-frame design that holds the blades within a classic cross-brace pattern ideal, offering modern farmhouse appeal.

Briarwood_Calhoun_Antique Bronze_Bedroom_RS_daytime_on_WEB

Cool a Room Fast with Four, Five and Six-blade Fans

Because the blades are closer together, ceiling fans with four, five or six blades can create a steadier airflow and cool a room faster.

PROG_P250075_163-WB_hero_PRODIMAGE_515-3

If you're a fan of vintage electric style, the Gillen Fan features retro styling from a motor housing with an aged metal patina and four blades in a weathered finish.

 

PROG_P250095-020-WB_heroDistressed-Walnut_PRODIMAGE_515-2

Our Freestone Fan has a wire-formed cage and five reversible blades that add a touch of casual design.

 

 

 

PROG_P250074_030-30_heronatural-cherry_PRODIMAGE_515-1

The six-blade Carrollwood Fan strikes an elegant note from the lustrous metal accent bands that circle the fan body and light kit.

 

Large Spaces Need Eight and Twelve-blade Fans

VAST_Modern_LR_RS4_WEB

Big rooms need larger fans. Eight-blade fans move more air than other fans, making them ideal for large rooms or spaces with high ceilings. Check out our Vast Collection for large areas: at 72 inches, it's beautiful and expansive in design with a broad blade sweep.

Springer_Rushton_Living_RS_daytime_on_WEB

Twelve–blade fans are often windmill-style fans. The blades of a windmill fan are pitched at a much shallower angle, giving each one a lighter workload, but together, they easily sweep a lot of air. Our Springer Fan is a statement-making, 12-blade ceiling fan with a rustic flair inspired by the form and function of a windmill.

Cool off in style! Discover all our indoor and outdoor ceiling fans on our website.



Recommended Posts

Staying on Trend with the Latest in Lighting

Staying on Trend: The Latest in Lighting

Continue Reading
Illuminate Your Space with LED Ceiling Fans

Illuminate Your Space with LED Ceiling Fans

Continue Reading
Designing with Light: Master 3 Trending Aesthetics

Designing with Light: Master 3 Trending Aesthetics

Continue Reading
Ï