There are three primary types of undercabinet Lighting: Puck, Linear, and Tape.
Puck lighting is focused light that accents items and brings decorative character to a room. The low-profile design provides versatility to allow installations inside a cabinet, under a cabinet for spot or targeted light distribution, and above a cabinet to provide up light. Use puck lights inside and underneath cabinets for spot or targeted light distribution on surfaces.
Linear lighting provides even illumination under the entire cabinet length. Select linear lighting when consistent and high light levels are desired. It comes complete with 120V direct wire application, eliminating the need for remote power supplies or conversion boxes, and an on-off switch for easy access task lighting.
Tape lighting is flexible and can be used where space is limited or where longer lengths of light are needed. Its long continuous length, low profile, flexibility for navigating curves, and adhesive backing that sticks to many surfaces makes it perfect for areas such as toe kicks and cove lighting, and where lengths longer than the cabinetry is needed.
Most rooms will need a combination of some, or all of these types of undercabinet lighting, depending on the size of the space. Often, puck, linear, and tape lighting can be used together to provide a beautiful and functional overall effect that really ups the wow factor of a home.
To learn more about Progress Lighting's HIDE-a-Lite undercabinet task and ambient lighting fixtures, check out our brochure. Ready to buy? Shop here.