Home lighting can have a profound effect on quality of life—and as the New Year begins, we challenge you to consider making less of an impact on your energy bill by resolving to save more energy in your own home!
Here are some of the many LED products that you can integrate throughout your home.
LED Step Lights LED step lights are versatile for a variety of design applications. Additionally, they offer low maintenance and energy savings benefits because of the LED source.
Landscape Lighting Spread lights are ideal for lighting walkways to reduce trips and falls after dark while featuring a highly efficient LED source and uses only 1.5 watts input power.
Waystar™ 90-Minute Emergency Light Progress Lighting's 90-minute emergency light offers quality and value with a compact and attractive LED based emergency light including 4 LED lamps, each as individual, adjustable optic assemblies, consuming 1 watt each during operation.
P8022 and Recessed LED Options The all-in-one P8022 surface mount unites performance, cost and safety benefits for an innovative LED solution unlike any other on the market. The fixture boasts an output comparable to a 100W incandescent lamp with 1070 lumens, 17W input power, and 42,000 hours of life.
Fresnel Lens Featuring a nautical-inspired Fresnel glass lens, this new LED collection showcases industrial roots in form and function. Brushed Nickel, Oil Rubbed Bronze and Polished Chrome finish options available for pendant, mini pendant and flush mount fixtures in the popular family.
LED Undercabinet Use an undercabinet fixture with an LED source to add beneficial task lighting to kitchen workspaces, while eliminating glare.
LED Prismatic Pendants Not only do pendants add design versatility and visual appeal, the LED Prismatic pendants are fitted with an efficient 120V AC Replaceable LED module that boasts 623 lumens and 60,000 hours of life. The efficient LED source emits almost no heat to prevent the risk of burns.