Edgelit Recessed Chosen as a Money-Saving Product by BUILDINGS Magazine
Written by Progress Lighting on June 13, 2018
Progress Lighting is proud to announce that BUILDINGS has selected Edgelit recessed as a 2018 Money-Saving Product winner. This product is a member of an elite group of 67 products showcased in the June 2018 issue of BUILDINGS and online at www.BUILDINGS.com. Finalists were evaluated by the BUILDINGS editorial staff for the money-saving qualities they offer to building owners and facility managers in areas such as energy efficiency, water savings, and maintenance. About Edgelit Recessed - This slim, low-profile recessed downlight combines innovative technology, aesthetics, functionality and affordability in a variety of applications. No housing or junction box is required for installation. Additionally, a detachable driver box can be mounted remotely for shallow ceiling installations. The solution has flicker-free dimming down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers. The energy-efficient design provides up to a 75% energy savings and up 50,000 hours of LED life. To view all categories and winners in the Money Savings program, click here!