MY LISTS
HUBBELL
HUBBELL

Universal Stud-mount brackets

Maximize jobsite flexibility with RACO Universal Stud-mount brackets. The new RACO Universal Stud Mount Brackets provide secure support for 4” and 4-11/16” square boxes or any mud ring helps save time and labor.

Electrical box brackets can add new levels of jobsite flexibility. New Universal Stud-mount brackets from RACO make installation easy in new construction.

These new brackets provide a cost-effective way to mount any 4” or 4-11/16” box and mud ring to metal studs. They simply snap to the stud or RACO’s new open center bracket to allow hands-free installation.

Universal Stud-mount brackets save time and labor. The design allows for vertical or horizontal mounting and is rigid enough to eliminate the need for far-side support. It’s even gangable, making it easy to add multiple brackets together.

RACO’s Universal Stud-mount brackets are available as individual flat brackets, or with built-in raised mud rings or adjustable mud rings. As part of the ProReady™ solutions line, they drive installation simplicity and efficiency!

Learn more about Universal Stud-mount brackets from RACO. Contact your Hubbell sales representative or visit www.hubbell.com/raco/en/proready-solutions.



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading