MY LISTS
HUBBELL
HUBBELL

Ultimate G series and Universal Stud-mount series

Maximize jobsite flexibility with our new brackets

Ultimate G series

Perfect for prefab! These brackets allow installers to quickly secure any RACO 4” or 4-11/16” box and corresponding mud ring. Simply clip them onto metal studs or our new open center bracket. They can also be screwed to metal or wood studs.

The gangable design makes it easy to add boxes on either side, reducing SKUs. Once in place, they allow hands-free installation. G series brackets are available individually or with a variety of built-in STAB-iT® boxes or Hinged Adjustable Mud Rings.

Universal Stud-mount series

The cost-effective way to mount 4” or 4-11/16” boxes and mud rings to metal studs! They simply snap to the stud or our new open center bracket to allow hands-free installation.

The design allows vertical or horizontal mounting and is rigid enough to eliminate the need for far-side support. It’s even gangable—add multiple brackets together. Available as individual flat brackets, or with built-in raised mud rings or adjustable mud rings.

Both new bracket series save time and labor. As part of the ProReady™ solutions line, they drive installation simplicity and efficiency!

To assist in your sales efforts, the launch kit includes a product display, a launch deck, and sell sheets. Products are available for order now. Please contact me if you have any questions.

Happy selling,

Julie Bennethum
Product Manager
jbennethum@hubbell.com

(574) 220-9230



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading