MY LISTS
HUBBELL
HUBBELL

Ultimate G series brackets

Maximize your flexibility and productivity with the Ultimate G series brackets from RACO. The gangable design saves time and effort on the jobsite, allowing for hands-free installation. Snap on to any stud or to the new open center bracket. Ideal for prefab applications.

Brackets for electrical boxes can speed up installation. RACO’s new Ultimate G series brackets make it easy, maximizing jobsite flexibility.

The G series allows installers to quickly secure any RACO 4” or 4-11/16” box and corresponding mud ring. Snap to stud or RACO’s new open center bracket. These new brackets allow hands-free installation.

These new brackets save time and labor. The gangable design makes it easy to add boxes on either side, reducing SKUs.

Brackets are available individually or with our most popular STAB-iT® boxes or Hinged Adjustable Mud Rings built in.

Ultimate G series brackets are part of RACO’s ProReady™ solutions line. Perfect for prefab, they drive installation simplicity and efficiency!

Learn more about Ultimate G series brackets from RACO. Contact your Hubbell sales representative or visit www.hubbell.com/raco/en.



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading