MY LISTS
HUBBELL
HUBBELL

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Code requires the use of motor disconnects while hygienic design calls for eliminating flat surfaces. New Circuit-Lock disconnects from Hubbell Wiring Device-Kellems feature a rounded sloped top design to aid cleaning by shedding water, dirt, and debris. The same great performance for long-lasting safety and reliability gets a sleek new look.

Code requires the use of motor disconnects while hygienic design calls for eliminating flat surfaces. New Circuit-Lock disconnects from Hubbell Wiring Device-Kellems feature a rounded sloped top design to aid cleaning by shedding water, dirt, and debris. The same great performance for long-lasting safety and reliability gets a sleek new look.

Circuit-Lock disconnects with installation-free inSIGHT‚Ñ¢ design features provide a visible difference for installers and users. Electrical status of each phase is now within sight, clearly displayed on the cover for increased safety with no additional effort. The new round top sloped cover design enhances safety in washdown environments by helping run-off.

The mounting pattern for Hubbell’s new disconnects is identical to existing Circuit-Lock products. They also offer improved conformal-coated LED circuit boards and longer lasting gaskets. Constructed of impact and corrosion resistant, UV-stabilized Valox resin, they include all the other features customers expect on Circuit-Lock products.

With IP69K and UL Type 4x and 12 water ingress ratings, these disconnects are cULus Listed, CE Certified and NSF approved. They are ideal for applications including food & beverage processing, industrial manufacturing, and conveyors.

Models available in 30A, 60A, and 100A capacities are available.

Learn more about Circuit-Lock round top sloped disconnects from Hubbell Wiring Device-Kellems. Contact your sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading

Solve a widespread problem in the electrical industry with an innovative solution from Hubbell Wiring Device-Kellems

Continue Reading