HUBBELL
HUBBELL

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Installers can now terminate a non-NEMA 20A, 250V 4-pole 5-wire Twist-Lock® plug and connector faster and more securely using EdgeConnect™ technology from Hubbell Wiring Device-Kellems.

Installers can now terminate a non-NEMA 20A, 250V 4-pole 5-wire Twist-Lock® plug and connector faster and more securely using EdgeConnect™ technology from Hubbell Wiring Device-Kellems.

These new devices speed installation, with no torque screwdriver needed to secure the termination. Strong levered internal springs keep wires tight, eliminating screws. Simply insert the wire and press the plunger, done.

Twist-Lock devices with EdgeConnect technology reduce termination time by up to 80%, as quickly as just 11 seconds. Wires are secured for a consistent, reliable connection even in harsh environments. Color-coded plungers eliminate confusion to speed up installation even more.

Despite vibration and thermal cycling present in industrial applications, EdgeConnect products maintain and even increase performance. The unique, patented design continues to apply dynamic pressure as wire strands relax over time.

Hubbell is the only manufacturer offering NEMA and non-NEMA locking devices with advanced screwless termination.

These Twist-Lock devices make life easier for plant managers, MRO departments, electricians, and contractors in variety of industrial applications.

Learn more about the Twist-Lock EdgeConnect non-NEMA 4-pole 5-wire plug and connector from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Solve a widespread problem in the electrical industry with an innovative solution from Hubbell Wiring Device-Kellems

Continue Reading

Get In Touch

Hubbell Incorporated
40 Waterview Drive
Shelton Connecticut
USA 06484-1000

HUBBELL