MY LISTS
HUBBELL
HUBBELL

Hubbell Arc-Guard‚Ñ¢ Magnet Connector

Workers in steel mills and scrapyards where overhead scrap cranes are operating understand the need for safety. The arc flash that occurs when there is a connection or disconnection while the crane is energized can be deadly.

Take the safety of your magnetic crane to the next level

Workers in steel mills and scrapyards where overhead scrap cranes are operating understand the need for safety. The arc flash that occurs when there is a connection or disconnection while the crane is energized can be deadly.

Hubbell can make your environment safer. We’ve engineered a connector with technology that prevents the potential arc flash hazard. The Arc-Guard™ Magnet Connector features an electromechanical interlocking mechanism that does not allow you to connect or disconnect industrial magnets under load.

Arc-Guard connectors are a field-tested Hubbell innovation and are the first of their kind in the marketplace. They provide a safer environment for all workers in the area around the crane and maximize efficiency by managing power in a safer way.

The connectors are specifically designed to withstand the rigors of industrial environments, with a durable housing that is UV-stabilized, impact and corrosion-resistant with stainless steel armored integral guarding.

Learn more about Arc-Guard Magnet Connectors from Hubbell. Contact your Hubbell sales representative or visit hubbell.com/wiringdevice-kellems.



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading