It's often said that lighting is the "jewelry of the home." It's the finishing touch, the statement-maker, the wow factor. It's an incredible way to express your personality and add drama to a space. We like to think of statement lighting as "Conversation Starters." Our statement lighting creates a dialogue between two or more people: you won't have to worry about any awkward silences when guests enter your home and see your amazing lighting fixtures!
Sculptural forms, unusual design elements, large-scale sizing and brilliant finishes transform functional lighting fixtures into works of art. The tiny size of LED light sources, as well, has enabled lighting designers to create dynamic silhouettes that weren't possible with traditional incandescent bulbs.
Here are our picks for some of the best conversation-starting lighting to showcase your home’s personality and make maximum impact in your space.
The Radian LED Pendant defines a sleek contemporary style with an industrial vibe. A soft satin white domed metal shade is supported by a contrasting cap and is finished inside with a reflective soft satin gold coating that casts a warm glow of light from its integrated 30W LED module. The pendant's sleek design is ideal for any kitchen, breakfast nook or bar area in modern, contemporary, and mid-century modern style settings. It's also offered in two additional finishes: crisp black with a soft gold interior and a warehouse-inspired brushed nickel shade capped with black and soft gold within.
Credit: Curate Homes and Piper Stromatt
Take a naturalistic approach to modern room design with the Mariposa Pendant. Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious antique gold finish. The organic feel is balanced by the minimalist lines of its multi-directional light arrangement.
Learn more about unique lighting ideas to elevate your home’s style here.