HUBBELL
HUBBELL

Protect personnel with Hubbell portable and hardwired GFCI devices

Updates to the National Electrical Code are bringing awareness to areas that need ground fault protection for users. Circuit Guard® UL 943A Listed GFCIs from Hubbell Wiring Device-Kellems minimize electrical hazards in damp/wet locations including commercial kitchens and food processing facilities.

Updates to the National Electrical Code are bringing awareness to areas that need ground fault protection for users. Circuit Guard® UL 943A Listed GFCIs from Hubbell Wiring Device-Kellems minimize electrical hazards in damp/wet locations including commercial kitchens and food processing facilities.

New cord drop GFCIs offer point-of-use safety with local reset convenience. 20A and 30A models feature a rugged NEMA 4X industrial design for harsh environments. Available cord lengths include 10- or 25-foot options for powering portable equipment.

New hardwired 60A GFCIs can be spliced in anywhere along the length of a circuit. It allows installation at a location accessible to users, overcoming limitations of GFCI breakers.

A new 20A field wireable inline GFCI is also available. The design is perfect for making up cord sets or retrofitting existing cords with portable ground fault protection.

These new Class A self-testing GFCIs provide optimal, compliant, cost-effective protection in commercial and industrial applications.

Learn more about Hubbell Circuit Guard portable and hardwired GFCIs. Contact your Hubbell sales representative or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading