MY LISTS
HUBBELL
HUBBELL

Industrial and commercial switches wire faster with Hubbell EdgeConnect technology

Electricians can now wire 15A or 20A faster and more securely using EdgeConnect‚Ñ¢ screwless technology from Hubbell Wiring Device-Kellems.

Electricians can now wire 15A or 20A faster and more securely using EdgeConnect‚Ñ¢ screwless technology from Hubbell Wiring Device-Kellems.

These new industrial and commercial switches need no screwdriver to secure the termination. Simply insert the wire and press the plunger, done. Reduce termination time 65- 80%, as quickly as just 11 seconds. It can easily be undone if rewiring is needed.

Strong levered springs keep wires tight. The unique, patented design continues applying pressure as wire strands relax over time for a consistent, reliable connection even in harsh environments.

Hubbell’s EdgeConnect screwless technology adds new productivity and safety gains to the high-performance receptacles contractors and installers already trust. There are no exposed metal terminals. color-coded plungers eliminate confusion, speed up installation.

125V Toggle or decorator-style models are available in 15A and 20A configurations, single pole and three-way. The design fits standard depth boxes in factories, hospitals, office buildings, schools, anywhere reliable power delivery is needed.

Learn more about new EdgeConnect series commercial and industrial switches from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading