MY LISTS
HUBBELL
HUBBELL

Increase performance with faster terminating Hubbell Twist-Lock® EdgeConnect™ 3-Wire Single Receptacles

Installers can terminate new Twist-Lock® 3-wire single receptacles faster and more securely with EdgeConnect™ technology from Hubbell Wiring Device-Kellems.

Installers can terminate new Twist-Lock® 3-wire single receptacles faster and more securely with EdgeConnect™ technology from Hubbell Wiring Device-Kellems.

These new receptacles install quickly, with no torque screwdriver needed to secure the termination. Strong levered springs keep wires tight, eliminating screws. Simply insert the wire and press the plunger, done.

Twist-Lock devices with EdgeConnect technology reduce termination time by up to 80%, in just 11 seconds. Wires are secured for a consistent, reliable connection even in harsh environments. Color-coded plungers eliminate confusion and speed up installation even more.

Despite vibration and thermal cycling present in industrial applications, EdgeConnect products maintain and even increase performance. The unique, patented design continues to apply pressure as wire strands relax over time.

These locking devices support multiple voltages in variety of industrial applications. They make life easier for plant managers, MRO departments, electricians, and contractors.

Learn more about new Twist-Lock EdgeConnect series 3-wire single receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading