MY LISTS
HUBBELL
HUBBELL

Increase performance with faster terminating Hubbell Twist-Lock® Duplex Receptacles

Installers can terminate receptacles faster and more securely with new Twist-Lock EdgeConnect‚Ñ¢ series devices from Hubbell Wiring Device-Kellems.

Installers can terminate receptacles faster and more securely with new Twist-Lock EdgeConnect‚Ñ¢ series devices from Hubbell Wiring Device-Kellems.

The new 15A, 3-wire Twist-Lock duplex receptacles install quickly by hand, with no torque screwdriver needed to secure the termination. Strong levered spring inside keep wires tight, eliminating screws.

Twist-Lock devices with EdgeConnect technology reduce installation time by 80%, making terminations in just 11 seconds. Simply insert the wire and press the plunger to secure the wire for a consistent, reliable connection even in harsh environments. Plungers color-coded to each wire eliminate confusion and speed up installation even more.

Despite vibration and thermal cycling present in industrial applications, EdgeConnect products maintain and even increase performance. The unique, patented design continues to apply pressure as wire strands relax over time.

These locking devices support multiple voltages in variety of industrial applications. They make life easier for plant managers, MRO departments, electricians, and contractors.

Learn more about new Twist-Lock EdgeConnect series 15A 3-wire duplex receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading