Progress Lighting Blog

New Ceiling Fan Design Trends

Written by Progress Lighting | Feb 16, 2023 3:00:00 PM

Like a breath of fresh air, our new ceiling fan designs are inspired and informed by the latest interior design trends. With new materials, shapes, and advances in LED technology, our fans have become statement pieces that you can't wait to show off.

Modern Farmhouse

Modern Farmhouse trend continues to pop with clean and simple lines, updated rustic details and weathered finishes mixed with sleek, metallic finishes for a modern edge. Our Freestone ceiling fan collection adds a casual style with a wire-formed cage around its LED light kit. In addition, its five wood-toned blades are reversible so that you can switch them based on the season or decor.  

Contemporary Interiors

Contemporary interiors showcase sleek design using neutrals, a minimalist approach, and smart home technology. Our Upshur ceiling fan fits the bill if you want something high-tech that looks as modern as it performs. Three hand-finished ABS blades have a distinctive, angled design and are mounted directly to the flywheel to complete the fan's sleek look. A DC motor offers quiet operation and creates powerful cool breezes, while a dimmable LED light kit is energy efficient and casts the perfect glow.

Modern Minimalism

Modern minimalism features precise lines finished in bold black, clean white and flat gray, giving a space an upscale feel. The Trevina IV ceiling fan presents updated contemporary styling and efficient LED lamping to create cool, cost-saving breezes inside your home. Three reversible blades and a white opal shatterproof shade add to the elegant and straightforward design of the motor housing. A wall control operates both the fan and the light.    

Urban Industrial

The urban industrial style combines practical design with metals and warm, aged woods while keeping the silhouettes sleek and straightforward. Our Manvel ceiling fans are an excellent example of modern industrial chic. Three hand-finished, superior-construction ABS blades have a simple curved design offered in salt-aged cypress, warm walnut, rustic charcoal blades or grey weathered wood complemented by minimal hardware, making the faux wood blades the star of the show.

Transitional

The Transitional home maintains the warmth of Traditional with the brightness of Contemporary trends. The McLennan II collection combines the simple silhouettes of transitional design with tech-forward features, including an LED light kit and excellent air movement capabilities. Four reversible blades deliver the comfort of refreshing, cool air through its 52" blade sweep, making it the ideal fan size for living rooms, great rooms, and bedrooms.

Rustic Industrial

Rustic designs combine an industrial aesthetic with softer edges, wood tones and natural organic shapes. Bastrop ceiling fans offer updated vintage styling, with its metal cage frame construction and curved fan blades finished in wood tones that feature an interesting bend. Plus, a damp location rating makes Bastrop ideal for both indoor and covered outdoor use.

Explore all new ceiling fan styles by Progress Lighting on our website.