Recessed downlights play an essential role in a room's light layering. These fixtures offer a sleek, unobtrusive look and easily blend into a room's décor. They can accent, highlight, and evenly illuminate various surfaces, architectural features, and artwork, making their own unique statement.
Here are some of our newest downlights, which just debuted as part of the Progress Lighting Summer 2023 Everlume Collection.
The Everlume Collection is one of our most popular lighting collections, with options for surface mounting, bath and vanity and hanging pendants. The newest addition to the collection includes a recessed downlight option. These new recessed downlights do not require a separate housing, meaning the key advantage is they are simple to install, needing only a few inches of ceiling space. All you have to do is create a hole in the drywall or use the existing spot to mount these recessed lights.
Because the need for a separate housing is eliminated, these lights are installed into openings in low-clearance new construction and remodel ceiling applications. Its detached J-Box has a quick connect feature and a gasket to close off the ceiling opening, plus spring clips for a secure flush mount.
Other advantages of Everlume fixtures are their thin silhouette and a smooth Satin White trim for a clean, quiet look. And they deliver low-glare, energy-efficient light from LEDs integrated within the fixture.
4-inch and 6-inch Everlume Recessed Downlight offers smooth, even 3000K illumination to homes and commercial spaces. Both luminaires feature an edge-lit surface that delivers low glare light without dark spots from its polycarbonate lens. They are dimmable using ELV or TRIAC dimmers and feature an IC and ASTM E283 Airtight rating.
For more flexibility in illumination, we also offer Everlume in a 6-inch design that features 5-CCT LED technology. Smooth, even edge-lit illumination in a choice of 2700K, 3000K, 3500K, 4000K or 5000K color temperature is delivered through a polycarbonate lens. The light is dimmable using ELV or TRIAC dimmers and features an IC and ASTM E283 Airtight rating.
6-inch Everlume with attached J-Box has an attached J-Box with spring clips for a secure flush mount installation into 6-inch openings in new construction and remodel ceiling applications. It also features soft, dimmable 3000K LED light from a polycarbonate lens without dark spots and an aluminum trim finished in smooth Satin White that blends quietly into its surroundings. The light is dimmable using ELV or TRIAC dimmers and features an IC and ASTM E283 Airtight rating.
Whether you are remodeling or working on a new home or commercial space, Progress Lighting's Everlume Collection has several recessed downlights to fit your needs. Explore our downlighting solutions here.