A Fresh Take on the AirPro Ceiling Fan
Our AirPro ceiling fans are a popular, proven winner for homes across the country. Now we've updated this best-seller with a contemporary design, trendy finishes and wood-tone accents, plus an efficient AC motor. So not only do they look good, but they deliver powerful performance along with modern style.
The AirPro 52" 5-blade ceiling fan refreshes interiors with a sophisticated silhouette that perfectly blends form with function. Its versatile yet timeless design makes it ideal for a wide range of interior decor styles. And AirPro can be installed on a flat or sloped ceiling.
Take a Spin Through What's New
Sleek Design
AirPro's new contemporary fan design has a sleek profile that delivers dramatic style. A clean, modern fan blade style and blade bracket seamlessly connect to a streamlined motor housing.
On-Trend Finishes
AirPro features reversible fan blades, each side showcasing a different color finish. Reversible fan blades mean you can customize the fan's look in alignment with your design aesthetic or even the season. For example, in the summer, display a sleek white blade. When cooler weather comes, warm up your decor by flipping the blade to its antique wood-finished side.
Energy Star Options
Three AirPro fan styles feature an Energy Star rated AC motor, giving this ceiling fan remarkable energy efficiency and powerful airflow while featuring classic good looks. ENERGY STAR options are Title 24 JA8-rated to meet California building standards.
Light Kits with UniPack Options
With our Unipack option, when you order a coordinating light kit, it will be packaged with the fan. All light kits include energy-efficient, 3000K medium-based LED bulbs. Fans without a light kit can accept a universal light kit.
Light Shades
The light shades are offered in several choices; 4-light seeded glass or shatterproof poly dome and shatterproof 4-light poly shades. The high-quality shade material creates an even light distribution with no hot spots.
Easy Installation with captive screws
Airpro fans have captive screws, allowing for quick and easy fan blade installation. The motor screws are preinstalled in blade arms to prevent them from falling out during installation. In addition, preinstalled rubber isolation pads prevent vibration noise.
Adaptable to Accessories
All fans can accept an accessory wall and remote control (sold separately).
We know you'll love the new AirPro fan as much as we do! Check out all our AirPro ceiling fan styles here.