Progress Lighting Blog

Embrace the Season with Outdoor Ceiling Fans

Written by Progress Lighting | Aug 24, 2023 5:00:00 PM

The scorching summer heat can be unbearable, driving us indoors in search of cool air and relief. But what if we told you there's a way to enjoy the outdoors without sacrificing comfort? All you need is a ceiling fan or two to transform patios, verandas, pergolas and decks into stylish, breezy oases.

Outdoor ceiling fans are available in many styles and designs. From rustic to coastal to modern chic, there's a fan for every taste. Opt for a fan that complements the existing decor of your outdoor space. Coastal settings can be complemented by fans designed with a touch of rattan, like our Schaal Fan, while transitional settings pair well with the clear hammered glass shade of the Tompkins Ceiling Fan. For a contemporary space, sleek metal finishes or matte black fans and LED lighting, as seen in our Upshur Collection, might be more suitable.

Tips for Selecting the Perfect Outdoor Fan

Here are factors to consider when selecting a ceiling fan to cool and beautify your outdoor space.

1. Size Matters

When selecting an outdoor ceiling fan, be mindful of its size relative to the space it will inhabit. Ensure the proportions are appropriate for the best visual impact. Determine the square footage of the area, then use this chart to select the correct size fan:

  • Under 144 sq. ft.-  under 42"
  • 144-225 sq. ft.- 44 to 50"  
  • 225-400 sq. ft.- 0ver 50"  
  • 400 sq. ft or more-  Over 60"  

2. Weather Resistance Fans 

Choosing a model designed for outdoor use is crucial. Install damp-rated fans in covered areas like patios and decks, while wet-location-rated fans can take repeated exposure to the elements and are ideal for locations like pergolas. Look for fans with weather-resistant finishes, rust-proof materials, and durable blades that can withstand rain, wind, and sunlight.

3. Integrated LED Lights 

Some outdoor ceiling fans come equipped with built-in lights or offer light kit attachments and serve as decorative elements and functional lighting sources. The advent of color-selectable integrated LED light sources provides the option to customize the color of illumination to suit your design intent and personal preference.

4. Ceiling Height

The height of the ceiling can determine the style of fan selected. For low ceilings, consider flush mount options, also known as hugger fans, while a downrod fan might be necessary for higher ceilings to ensure optimal air circulation.


5. Blade Material and Shape

Outdoor ceiling fan blades are available in various materials. Plywood blades are sturdy and durable, with less risk of warping or cracking than solid wood. ABS plastic blades are lightweight, durable, and easy to clean, making them a practical choice for outdoor applications. Metal fan blades, typically made of aluminum or steel, are known for their modern and industrial appearance. They are strong, sturdy, and low maintenance.

6. Smart Ceiling Fan Control

Remote controls allow you to adjust fan settings from the comfort of your seat. Control smart ceiling fans using dedicated mobile apps for phones and smart home platforms like Amazon Alexa and Google Assistant, making it even more convenient to adjust fan settings.

Fans For All Seasons

As fall approaches, remember that outdoor ceiling fans are not just for summer! During milder seasons, the outdoor ceiling fans offer excellent ventilation, helping to circulate fresh air and keep bugs at bay. Whether you're savoring the colors of fall or experiencing the joys of spring, your outdoor space can now be an all-season retreat.

Explore our many ceiling fan offerings here.