MY LISTS
HUBBELL
HUBBELL

New Seal-Tite® weatherproof boots protect Hubbell EdgeConnect straight blade & locking plugs and connectors

Installers use weatherproof boots to protect corded electrical devices from the elements. New Seal-Tite® weatherproof boots provide protection designed for Hubbell EdgeConnect™ 15A & 20A straight blade and 15A, 20A, & 30A Twist-Lock® plugs and connectors.

Installers use weatherproof boots to protect corded electrical devices from the elements. New Seal-Tite® weatherproof boots provide protection designed for Hubbell EdgeConnect™ 15A & 20A straight blade and 15A, 20A, & 30A Twist-Lock® plugs and connectors.

These boots have been redesigned specifically for use with plugs and connectors featuring Hubbell’s exclusive EdgeConnect screwless termination system.

EdgeConnect industrial straight blade and Twist-Lock devices from Hubbell Wiring Device-Kellems make termination faster, more reliable, and safer. No screwdriver is needed to secure the termination. Simply insert the wire and press the plunger, done.

The design applies continuous pressure to make the termination even more secure over time. Unique, patented levered springs keep wires tight. Color-coded plungers eliminate confusion and help speed up installation.

The new Seal-Tite weatherproof boots provide a protective covering in harsh environments for reliable power delivery. Made of durable thermoplastic with a ribbed design for a secure grip.

Learn more about new Seal-Tite weatherproof boots for EdgeConnect series industrial straight blade and Twist-Lock devices from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading