HUBBELL
HUBBELL

Hubbell Commercial Grade GFCI receptacles get technology and design upgrade for improved performance

Commercial GFCI receptacles from Hubbell’s Wiring Device-Kellems have been updated to deliver superior performance in today’s advanced building environments. Use these GFCIs for installations in bathrooms, kitchens, public restrooms, and common areas in airports, hotels, office buildings, schools, and other commercial facilities.

Commercial GFCI receptacles from Hubbell’s Wiring Device-Kellems have been updated to deliver superior performance in today’s advanced building environments. Use these GFCIs for installations in bathrooms, kitchens, public restrooms, and common areas in airports, hotels, office buildings, schools, and other commercial facilities.

The new Hubbell commercial GFCI receptacles have been redesigned for aesthetics and ease of use. They now feature a single LED indicator that displays the status of the device: green indicates power, red indicates a trip, and flashing red indicates end of life. Redesigned test and reset buttons provide a flush look and feel to the face of the receptacle.

The improvement in uninterrupted performance is due to patented AUTOGUARD® self-test technology, updated with exclusive new Closed Loop Active Detection (CLAD). The CLAD circuitry utilizes a state-of-the-art microcontroller to identify and isolate true ground fault conditions from transient events, harmonics, and other anomalous building noise.

Hubbell Wiring Device-Kellems Commercial GFCI are offered in Tamper-Resistant (TR) and non-TR configurations. Weather-Resistant GFCIs are available for outdoor applications. Hubbell's patented TR mechanism limits improper access to energized contacts yet allows for smooth plug engagement. The TR shutters are white for visual confirmation that the device is functioning properly. Hubbell commercial receptacles are available in black, brown, gray, white, ivory, light almond and red.

Facility managers of commercial installations and contractors alike will benefit from fewer disruptions in service with Hubbell commercial GFCI receptables.

Learn more about commercial ground fault receptacles from Hubbell Wiring Device-Kellems.

Contact your Hubbell sales representative or visit hubbell.com/wiringdevice-kellems.



Recommended Posts

RACO raintight compression connectors

Continue Reading

Shed problems with new Hubbell Circuit-Lock‚Ñ¢ round top disconnects

Continue Reading

Terminate faster with new Hubbell Twist-Lock® EdgeConnect™ Non-NEMA 4-pole 5-wire plug and connector

Continue Reading