MY LISTS
GAI-TRONICS
GAI-TRONICS

Plan Smart for Your Next Event!

Plan smart, save time and money by implementing a GAI-TRONICS RF-based Communication system.

Event Communications


Events are a hugely popular form of entertainment for communities around the globe! From art festivals and charity galas to food truck tastings and outdoor concerts, lots of time, energy and expense is involved in planning a successful event. Doesn’t it make sense to install an event communications system as easily and efficiently as possible?


For an event that requires various elements like microphones and speakers, volunteers or paid professionals could spend hours or even days running thousands of feet of wires and cable that can easily become tripping hazards. Why not try a wireless communication system to save time and increase safety? An RF-based public address system could cut installation time by 50 percent or more! Using the RF version of the Addressable Speaker, public address announcements or emergency paging can be accomplished with minimal labor and cable costs. Amplified speakers (VHF or UHF available) include a radio receiver and are accessible from VHF or UHF portable radios that are programmed for the same frequency. Public communication with NO WIRES! For truly temporary applications where mounting can be an issue, we even have a tripod on which speakers can be mounted. The “temporary” applications are the most unique because they require set-up, teardown, and storage. The same equipment is used for multiple events or projects, requiring easy, durable solutions. Here is a quick example of how to set up a multi-faceted communications system for events that will last for years :


  • Get the Word Out
    Local carnivals, car shows, and sporting events can now be equipped for public address paging from a handheld radio. RF speakers can be temporarily mounted to poles, trees, etc. using the our Pole Mounting Kit. Temporary power can be obtained by using the our Long-life Battery Enclosure Kit and a fully charged battery to provide days of public address paging without requiring a re-charge.

  • Crowd Control/Public Safety
    Law enforcement personnel, fire police, and municipal personnel can temporarily install RF speakers for a variety of crowd control uses. The speakers can be mounted on the outside of mobile command vehicles or mounted to a free-standing bracket and stored in law enforcement or municipal vehicles for use during crowd control situations (traffic control, limited access areas, medical emergencies, etc.). For these applications, the speaker can either be equipped to connect to the vehicle’s battery or our Battery Back-up Kit can be used to provide up to three hours of continuous, full output.

Smart planning for public events can save time and money, so we suggest a reduction in expenses and stress with the implementation of a GAI-TRONICS RF-based Communication system.



Recommended Posts

TEMPERATURE SENSING ACCESS CONTROL FOR ENTRYWAYS

Continue Reading

TOUCHLESS ACCESS CONTROL & SECURITY

Continue Reading
The Power of Voice with Emergency Communications

The Power of Voice with Emergency Communications

Continue Reading