HANDS FREE COMMUNICATION MADE EASY
In order to combat the spread of COVID-19, GAI-TRONICS is taking a “hands-off” approach to communications with our new HUBBCOM™ Touchless Communication System. With this hands-free intercom system, all you need are two units – a remote hands-free intercom device to request access and a master station to grant it. Now you have one complete touchless solution for door/gate access or simple point-to point communication. Users can simply wave in front of the remote unit to activate an audio/video call to the master station. A user in the facility will then grant access if they so desire.
Why touchless? In order to meet government-mandated safety standards and to reduce the spread of germs, hands-free devices are becoming more prevalent in businesses across the globe. Our hands-free communication system minimizes the spread of germs by eliminating the need for multiple users to touch a single button. In addition, these hands-free communication devices increase efficiencies throughout a facility:
- Production areas
- Activate a call to supervisor while working on product to troubleshoot without sacrificing productivity
- Deliveries, Shipping & Warehouse
- Ease of entry for drivers and staff responsible for monitoring
- No more putting down packages to gain access in and out of the building
- Janitorial Staff
- Reduce time spent cleaning in order to maintain safety standards
- Health & Safety/Facility Management
- Compliance with new and constantly changing safety standards
What makes our system different? Our remote hands-free intercom HUBBCOM devices have a built-in sensor which is far more tamper-proof and aesthetically appealing than an “add-on” unit. Adjustments to each unit’s motion sensitivity can be made through a single, easy-to-use portal. All of our HUBBCOM hands-free communication devices can also function as SIP telephones, eliminating the need for additional equipment.
Touchless Communication – for today’s new normal. Schedule a demo, either virtually or in-person to see how we can help your facility with hands free devices today.