News Releases

Protect personnel with Hubbell portable and hardwired GFCI devices

Written by News Release | Aug 31, 2023 4:00:00 AM

Updates to the National Electrical Code are bringing awareness to areas that need ground fault protection for users. Circuit Guard® UL 943A Listed GFCIs from Hubbell Wiring Device-Kellems minimize electrical hazards in damp/wet locations including commercial kitchens and food processing facilities.

New cord drop GFCIs offer point-of-use safety with local reset convenience. 20A and 30A models feature a rugged NEMA 4X industrial design for harsh environments. Available cord lengths include 10- or 25-foot options for powering portable equipment.

New hardwired 60A GFCIs can be spliced in anywhere along the length of a circuit. It allows installation at a location accessible to users, overcoming limitations of GFCI breakers.

A new 20A field wireable inline GFCI is also available. The design is perfect for making up cord sets or retrofitting existing cords with portable ground fault protection.

These new Class A self-testing GFCIs provide optimal, compliant, cost-effective protection in commercial and industrial applications.

Learn more about Hubbell Circuit Guard portable and hardwired GFCIs. Contact your Hubbell sales representative or visit hubbell.com/wiringdevice-kellems