News Releases

Increase performance with faster terminating Hubbell Twist-Lock® Duplex Receptacles

Written by Product Announcement | May 30, 2024 4:00:00 AM

Installers can terminate receptacles faster and more securely with new Twist-Lock EdgeConnect‚Ñ¢ series devices from Hubbell Wiring Device-Kellems.

The new 15A, 3-wire Twist-Lock duplex receptacles install quickly by hand, with no torque screwdriver needed to secure the termination. Strong levered spring inside keep wires tight, eliminating screws.

Twist-Lock devices with EdgeConnect technology reduce installation time by 80%, making terminations in just 11 seconds. Simply insert the wire and press the plunger to secure the wire for a consistent, reliable connection even in harsh environments. Plungers color-coded to each wire eliminate confusion and speed up installation even more.

Despite vibration and thermal cycling present in industrial applications, EdgeConnect products maintain and even increase performance. The unique, patented design continues to apply pressure as wire strands relax over time.

These locking devices support multiple voltages in variety of industrial applications. They make life easier for plant managers, MRO departments, electricians, and contractors.

Learn more about new Twist-Lock EdgeConnect series 15A 3-wire duplex receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems