Written by Admin | Jan 26, 2020 11:10:05 AM
CHALLENGE:
- Client needed a custom Wi-Fi set-up that was also aesthetically pleasing
- In a high-density environment (Arena)
- A need to develop custom-shaped enclosures with custom backplates and angled mounts inside
SOLUTION:
- Developed custom enclosures
- Backplates and mounts inside of the enclosure can be easily adjusted
- Enclosures are colored or skinned to match their environment
- Custom handrail antennas to focus RF coverage down both sides of aisles
BENEFITS
- Shortened project timeline
- Easy to adjust and maintain the Wi-Fi equipment
- Wi-Fi product blends into the environment