MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
HUBBELL WIRING DEVICE-KELLEMS

Remove the clutter of wires with Hubbell's new Qi-Certified Wireless Wall-Mount Phone Chargers

Hubbell Wiring Device-Kellems announces a new family of Qi-Certified Wireless Wall-Mount Phone Chargers for fast charging without cluttered wires!

Hubbell Wiring Device-Kellems is pleased to announce a new family of Qi-Certified Wireless Wall-Mount Phone Chargers for fast, effective charging in commercial and residential environments – without cluttered wires! Two configurations are available:

  1. Combination Wireless Wall-Mount Charger with USB Outlet
  2. Single Wireless Wall-Mount Phone Charger

Just slide a smartphone into the flexible holder for wireless charging, increasing convenience and minimizing the risk of cord-set failure or slow charging due to a bad connection. The Wireless Phone Charger/Holder Mount rests on the wall adjacent to the wall box. The Wireless Wall-Mount Phone Holder snaps into place and the user is ready to charge.

The Combination Wireless Wall-Mount Charger with USB Outlet provides power and Type A and Type C port charging options, as well as a Qi-Certified wireless station to accommodate all charging needs. USB ports can charge up to two tablets simultaneously and are rated for a minimum of 10,000 cord insertions and removals. Patented tamper-resistant cam action outlets incorporate internal mechanisms that limit access to energized internal components while allowing users to insert plugs with little or no extra effort.

Hubbell’s new devices easily replace any standard, single-gang wall box using existing electrical wiring and are designed for use in commercial buildings, universities, hotels, offices, airports, restaurants, home renovations, and residential construction. They can be installed on almost any surface, bringing power to wherever you need it.

Available in white, the Combination Wireless Wall-Mount Charger and USB Outlet is equipped with two LED lights, which indicate USB power status and wireless charging status. Two dual coils allow for vertical and horizontal charging positions.

For more information about Hubbell’s Combination Wireless Wall-Mount Charger and USB Outlet or the Single Wireless Wall-Mount Phone Charger, contact your Hubbell sales representative or visit www.hubbell-wiring.com/wiringdevice-kellems/en.



Recommended Posts

How EdgeConnect™ Devices Meet Changing Energy Standards

Continue Reading

How to Meet 2023 NEC Surge Protection Requirements

Continue Reading

What you need to know about torque and safety of electrical terminations

Continue Reading