Hubbell Wiring Device-Kellems Blog

iDevices Launches Innovative Smart Light Switch with Amazon Alexa Built-in

Written by Hubbell Wiring Device-Kellems | Sep 17, 2019 4:00:00 AM

iDevices, the exclusive smart home manufacturer under Hubbell Incorporated, announces the availability of Instinct, the smart light switch with Alexa Built-in. Instinct combines the performance of a Wi-Fi enabled smart switch with the convenience of integrated voice control in an unparalleled design, creating one of the most immersive smart home experiences to date.

“By combining Amazon Alexa with a smart light switch, counter space is no longer a barrier to whole-home voice control,” commented Vic Flagello, marketing director for Hubbell Wiring Device-Kellems. “Instinct is the epitome of sophisticated intelligence, functionality and design — a critical breakthrough in the smart home evolution. It represents the latest innovation from Hubbell iDevices, and a clear shift in how we’ll interact with our homes going forward.”

With Instinct, users aren’t just controlling a smart light switch with a separate Alexa device. Instinct is an Alexa device, giving users the ability to issue voice commands to control Hubbell iDevices’ entire line of smart lighting, power, and HVAC solutions — in addition to any other Alexa-enabled smart devices. When Instinct is installed throughout the home, users need only their voice for effortless smart home control. Instinct is essential in situations when users have their hands full or need to control devices in another part of the home.

Within the Amazon Alexa app, users can control and manage Instinct remotely, alongside Hubbell iDevices and other Alexa-enabled products. Users can create Routines in the app to automate daily tasks, and access more than 90,000 Alexa skills that make Instinct even more powerful. With Instinct in an entryway, users can turn on their entire home with a single command the moment they walk through the front door.

Users can also schedule lighting and other smart home accessories or set them to adjust automatically when they leave or arrive home, adding efficiency and an additional layer of security.

In addition to smart home control, Alexa within Instinct serves as the on-demand personal assistant for anything. Just ask, and Alexa provides personalized weather and traffic updates, news, notifications and so much more. Instinct is the perfect solution for busy morning routines when sitting down to watch the news isn’t an option. While cooking, a user with full or dirty hands can ask Alexa for help with recipes, measurement conversions and replacement ingredients.

Instinct features premium SOEN® Audio technology, enabling high-performance sound in a compact design – perfect for listening to music and podcasts throughout the home. The superior sound quality and design of Instinct make it the smart light switch for entertainment. Unlike any light switch in existence, smart or otherwise, hidden behind Instinct’s rocker-style paddle are LEDs that appear like magic to form an Echo-style light ring and customizable night light controlled via the Amazon Alexa app. With far-field microphones integrated on-device, Instinct responds only when it’s the closest Alexa device. Instinct features a mute option directly on the switch, in addition to manual lighting control. 

Instinct Features:
  • Alexa Built-in
  • Premium SOEN® Audio
  • Dual-microphone design
  • LED light ring
  • Customizable LED night light
  • Amazon Music & Audible*
  • Motion and ambient light sensors**
  • Single-pole, on/off
  • Standard installation
  • Flexible silicone-coated wiring
  • Custom faceplate included
  • Two-year warranty
  • 100% U.S.-based customer support
Instinct is available now at InstinctSwitch.com or Amazon.com for $99.95.