Hubbell's SystemOne 10" Fire-Rated Poke-Through Offers the Most Capacity for Power, Data, & AV Connections

Hubbell's SystemOne 10-inch Fire-Rated Poke-Through provides up to eight gangs of capacity for data, AV, and power requirements

The Hubbell SystemOne 10” Fire-Rated Poke-Through (FRPT) offers the most capacity and dynamic versatility for every phase of the construction build. Architects, engineers, specifiers and owners can rest assured that this FRPT will get the job done. The durable plated and powder coated cover finishes fit with today’s interior designs, while the low profile cover flange height meets ADA requirements. The SystemOne 10-inch Fire-Rated Poke-Through is available with the industry’s first 10-inch fire-rated poke-through furniture-feed cover, Hubbell’s first-ever tamper-resistant recessed cover.

The 10-inch Fire-Rated Poke-Through complements existing SystemOne solutions, including the 4-inch, 6-inch, and 8-inch Fire-Rated Poke-Throughs. Its design ensures that plugs are always protected through below-the-surface connections.

With excellent durability to withstand heavy use, the SystemOne 10-inch Fire-Rated Poke-Through is cULus Listed for up to two hours and features a 1,000-pound cover load rating. The low-profile device covers also match today’s architectural designs and are available in the following finishes:

  • Aluminum Brushed

  • Plated Brushed Brass

  • Plated Satin Nickel

  • Plated Antique Bronze

  • Black Powder Coat

  • Gray Powder Coat

“With today’s ever-increasing technology needs, many applications are calling for more capacity than 6-inch or 8-inch fittings can provide,” says Joe Cretella, senior product manager for Hubbell Wiring Device-Kellems. “The SystemOne 10-inch fitting provides up to eight gangs of capacity for expanding data, AV, and power requirements.”

Ideal for new construction and existing buildings, the SystemOne 10-inch Fire-Rated Poke-Through device supports increased data, AV, and power capacity in retail, higher-education, K-12, office, hospitality, entertainment, athletic, and healthcare settings.

For more information about Hubbell Wiring-Device Kellems’ SystemOne 10-inch Fire-Rated Poke-Throughs, contact your Hubbell sales representative or visit www.hubbell.com/wiringdevice-kellems/en.



Recommended Posts

How EdgeConnect™ Devices Meet Changing Energy Standards

Continue Reading

How to Meet 2023 NEC Surge Protection Requirements

Continue Reading

What you need to know about torque and safety of electrical terminations

Continue Reading