News Releases

Terminate faster with new Hubbell Twist-Lock® EdgeConnect 4 wire & 5 wire connectors and flanged receptacles

Written by Product Announcement | Apr 24, 2023 4:00:00 AM

Installers can now terminate 4 & 5 wire Twist-Lock® connectors and flange-mounted receptacles faster and more securely using EdgeConnect™ technology from Hubbell Wiring Device-Kellems.

These new connectors and flanged receptacles speed installation, with no torque screwdriver needed to secure the termination. Strong levered springs keep wires tight, eliminating screws. Simply insert the wire and press the plunger, done.

Twist-Lock devices with EdgeConnect technology reduce termination time by up to 80%, as quickly as just 11 seconds. Wires are secured for a consistent, reliable connection even in harsh environments. Color-coded plungers eliminate confusion and speed up installation even more.

Despite vibration and thermal cycling present in industrial applications, EdgeConnect products maintain and even increase performance. The unique, patented design continues to apply pressure as wire strands relax over time.

These Twist-Lock locking devices support multiple voltages in variety of industrial applications. They make life easier for plant managers, MRO departments, electricians, and contractors.

Learn more about new Twist-Lock EdgeConnect series 4 & 5 wire connectors and flanged receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems