Installers can now wire straight blade duplex receptacles faster and more securely using EdgeConnect‚Ñ¢ screwless technology from Hubbell Wiring Device-Kellems.
These new commercial and industrial receptacles install faster, with no screwdriver needed to secure the termination. Simply insert the wire and press the plunger, done. Yet it can be undone easily if rewiring is needed.
Receptacles with EdgeConnect technology reduce termination time 65- 80%, as quickly as just 11 seconds. Color-coded plungers eliminate confusion and speed up installation even more.
Strong levered springs keep wires tight. The unique, patented design continues applying pressure as wire strands relax over time for a consistent, reliable connection even in harsh environments.
EdgeConnect screwless technology adds productivity and safety gains to the receptacles contractors and installers already trust. Along with Hubbell’s design features that ensure high performance, there are no exposed metal terminals.
Models are available in 15A and 20A, 125V configurations in hospital and industrial grade, Fed Spec, tamper-resistant, standard duplex and decorator style.
The design fits standard depth boxes in factories, hospitals, office buildings, schools, anywhere reliable power delivery is needed.
Learn more about new EdgeConnect series commercial and industrial straight blade receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems