News Releases

Hubbell weather-resistant receptacles now feature EdgeConnect technology

Written by Product Announcement | Dec 20, 2023 5:00:00 AM

EdgeConnect‚Ñ¢ technology improves installation time by 80%, making it the fastest termination on the market. Straight blade weather-resistant receptacles with patented EdgeConnect screwless technology are now available from Hubbell Wiring Device-Kellems for use in wet or damp conditions.

National Electrical Code® (NEC®) 406.8 requires that weather-resistant receptacles be installed in wet or damp locations. Weather-resistant receptacles differ in construction from indoor outlets because they must be able to withstand the rigors of exposure to the elements. They are made with UV-stabilized materials and have corrosion resistant screws and mounting straps that offer extra durable protection from rain, snow, ice, moisture, and humidity.

Hubbell’s weather-resistant receptacles meet the requirements of NEC Section 406.8 as well as UL standards to help ensure outdoor safety and protection.

Areas requiring weather-resistant receptacles can also be less than ideal work environments. Saving installation time can improve the job. EdgeConnect technology allows termination time to be reduced by 65-80%.

With Hubbell’s EdgeConnect screwless technology, no screwdriver is needed to secure the termination. You simply insert the wire and press the plunger. Color-coded plungers guard against potential confusion and further speed up installation.

Strong engineered springs keep wires tight and the unique, patented design continues applying pressure as wire strands relax over time for a consistent, reliable connection. However, if rewiring is required, it can be undone easily. And the design minimizes the effects of heat, vibration, and handling.

Straight blade weather-resistant receptacles are available in 15 and 20amp, standard and decorator styles as well as tamper-resistant versions.

Learn more about continued rollout of the EdgeConnect series of devices from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit hubbell.com/wiringdevice-kellems.