---
title: Charge laptops and devices faster with new high-power Hubbell USB receptacles
description: USB ports capable of powering larger devices like laptops deliver new levels of convenience for users. New high-power USB receptacles from Hubbell Wiring Device-Kellems provide up to 55W of output.
---

[News Releases ](https://blog.hubbell.com/en/news)

# [Charge laptops and devices faster with new high-power Hubbell USB receptacles](https://blog.hubbell.com/en/news/charge-laptops-and-devices-faster-with-new-high-power-hubbell-usb)

 Written by [Product Announcement](https://blog.hubbell.com/en/news/author/product-announcement) | Oct 31, 2023 4:00:00 AM

USB ports capable of powering larger devices like laptops deliver new levels of convenience for users. New high-power USB receptacles from Hubbell Wiring Device-Kellems provide up to 55W of output.

Hubbell‚Äôs robust new receptacle design features a USB-C type port marked Power Delivery. Gallium Nitride (GaN) technology reduces the size with optimized electronics capable of handling higher voltage. It generates less heat, allowing more power to fit safely in the same size as existing devices.

These new products expand the market for USB charging receptacles. The ability to quickly charge laptops eliminates the need for computer charging bricks. Users just need a Type C USB cord. Phones and tablets can charge three to four times faster.

The Power Delivery port delivers up to 55W output. The additional Type C or Type A port delivers up to 1.5A/5V and supports USB BC 1.2. Ports feature stainless-steel parts rated for 10,000 cycles, providing years of reliable connections.

Part of Hubbell‚Äôs broad USB line, these new products feature durable construction and patented tamper-resistant technology. The 125 VAC duplex receptacles are offered in 15A or 20A models. Commercial and Hospital-Grade versions are available in various colors.

New Hubbell Power Deliver USB receptacles offer no-compromise performance perfect for specification in hospitals, universities, hotels, or other commercial applications.

Learn more about new high-power USB-C charging receptacles from Hubbell Wiring Device-Kellems. Contact your Hubbell sales representative, or visit [hubbell.com/wiringdevice-kellems](https://www.hubbell.com/wiringdevice-kellems/en)

[View full post](https://blog.hubbell.com/en/news/charge-laptops-and-devices-faster-with-new-high-power-hubbell-usb)

```json
{
  "@context" : "http://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Product Announcement"
  },
  "dateModified" : "2024-08-27T16:03:52.615Z",
  "datePublished" : "2023-10-31T04:00:00Z",
  "headline" : "Charge laptops and devices faster with new high-power Hubbell USB receptacles",
  "image" : {
    "@type" : "ImageObject",
    "height" : 300,
    "url" : "https://2897803.fs1.hubspotusercontent-na1.net/hubfs/2897803/Imported_Blog_Media/USB-PD_sales-corner-graphic-2.png",
    "width" : 300
  },
  "mainEntityOfPage" : "https://blog.hubbell.com/en/news/charge-laptops-and-devices-faster-with-new-high-power-hubbell-usb",
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
    "name" : "News Releases"
  }
}
```